
CVU-16-SWD3-B29-H-10-EN106, CVU16SWD3B29H10EN106
02-353658
Model code: CVU16SWD3B29H10EN106
Recommended replacement: 02-420805
02-353658
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Model Code 1 | CVU16SWD3B29H10EN106 |
| Seal material | Buna-N |
| Size | NG 16 |
| Valve type | Cartridge valve unit |