Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 11 DESIGN |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | F3CVCS16CS2W25011 |
| Normal function | Normally open |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product width in | 2.720 |
| Product width mm | 69.088 |
| Seal material | Viton |
| Size | NG 16 |
| Valve type | Cartridge valve cover |
