Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Wrench with hex locknut |
| Brand | Vickers by Danfoss |
| Design Series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | F3CVCS16HFV3WB2910 |
| Normal function | Normally open |
| Product height in | 2.410 |
| Product height mm | 61.214 |
| Product length in | 3.350 |
| Product length mm | 85.090 |
| Product width in | 2.700 |
| Product width mm | 68.580 |
| Seal material | Viton |
| Size | NG 16 |
| Valve type | Cartridge valve cover |
