
CVU 25 SWD3 B29 M 10 EN106, CVU25SWD3B29M10EN106
02-358254
Model code: CVU25SWD3B29M10EN106
Recommended replacement: 02-420810
02-358254
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Fluid Cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Model Code 1 | CVU25SWD3B29M10EN106 |
| Seal material | Buna-N |
| Size | NG 25 |
| Valve type | Cartridge valve unit |