CVU-16-SWD-B29-M-10-EN106, CVU16SWDB29M10EN106
02-359851
Model code: CVU16SWDB29M10EN106
Recommended replacement: 02-420801
02-359851
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Model Code 1 | CVU16SWDB29M10EN106 |
| Seal material | Buna-N |
| Size | NG 16 |
| Valve type | Cartridge valve unit |