Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Cover type | Directional control with size 03 pilot interface |
| Design Series | 20 Design |
| Fluid Cleanliness | 18/16/13 micron |
| Model Code 1 | CVCS25D320S19 |
| Normal function | Normally open |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 3.390 |
| Product length mm | 86.106 |
| Product width in | 3.510 |
| Product width mm | 89.154 |
| Seal material | Buna-N |
| Size | NG 25 |
| Valve type | Cartridge valve cover |
