Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Cover type | Directional control with size 03 pilot interface |
| Design Series | 20 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVCS40D320S19 |
| Normal function | Normally open |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 4.960 |
| Product length mm | 125.984 |
| Product width in | 5.080 |
| Product width mm | 129.032 |
| Seal material | Buna-N |
| Size | NG 40 |
| Valve type | Cartridge valve cover |
