Product specifications
Characteristic | Value |
|---|---|
| Adjustment | Yes |
| Adjustment type | Wrench with hex locknut |
| Brand | Vickers by Danfoss |
| Cover type | Relief with pilot control |
| Cracking pressure BAR | 3.30 |
| Cracking pressure PSI | 48.0 |
| Design series | 20 Design |
| Flow rate LPM | 1250 |
| Flow rate USgpm | 330.0 |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE |
| Insert ratio | 1:1 |
| Insert type | Relief |
| Interface | Yes |
| Leakage | Standard |
| Model Code 1 | CVCS32C3W3520S26AP14X12 |
| Normal function | Normally closed |
| Orifice plug AP | 1.4 mm |
| Orifice plug X | 1.2 mm |
| Pilot port orientation | ISO |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 3.340 |
| Product height mm | 84.836 |
| Product length in | 6.130 |
| Product length mm | 155.702 |
| Product width in | 4.120 |
| Product width mm | 104.648 |
| Seal material | Buna-N |
| Size | NG 32 |
| Special feature | None |
| Spool position sensor | No |
| Valve type | Cartridge valve cover |
| Valvistor | No |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
