Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Wrench with hex locknut |
| Brand | Vickers by Danfoss |
| Design Series | 20 Design |
| Fluid Cleanliness | 18/16/13 micron |
| Model Code 1 | CVCS32C3W3520S27 |
| Normal function | Normally open |
| Product height in | 3.340 |
| Product height mm | 84.836 |
| Product length in | 6.130 |
| Product length mm | 155.702 |
| Product width in | 4.120 |
| Product width mm | 104.648 |
| Seal material | Buna-N |
| Size | NG 32 |
| Valve type | Cartridge valve cover |
