
CVCS-25-C-W-35-20-S1-AP09-X07-Y00-Z100, CVCS25CW3520S1AP09X07Y00Z100
02-401689
Model code: CVCS25CW3520S1AP09X07Y00Z100
Recommended replacement: 11429254
02-401689
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | Yes |
| Adjustment type | Wrench with hex locknut |
| Brand | Vickers by Danfoss |
| Cover type | Relief |
| Cracking pressure BAR | 3.30 |
| Cracking pressure PSI | 48.0 |
| Design Series | 20 Design |
| Flow rate LPM | 590 |
| Flow rate USgpm | 155.0 |
| Fluid Cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE |
| Insert ratio | 1:1 |
| Insert type | Relief |
| Interface | No |
| Leakage | Standard |
| Model Code 1 | CVCS25CW3520S1AP09X07Y00Z100 |
| Normal function | Normally closed |
| Orifice plug AP | 0.9 mm |
| Orifice plug X | 0.7 mm |
| Orifice plug Y | Blocked |
| Orifice plug Z1 | Blocked |
| Pilot port orientation | ISO |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 2.480 |
| Product height mm | 62.992 |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product width in | 3.510 |
| Product width mm | 89.154 |
| Seal material | Buna-N |
| Size | NG 25 |
| Special feature | None |
| Spool position sensor | No |
| Valve type | Cartridge valve cover |
| Valvistor | No |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |