Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 50 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVI32U50EN128 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 3.220 |
| Product length mm | 81.788 |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Seal material | Buna-N |
| Size | NG 32 |
| Valve type | Cartridge valve insert |
