CVI-25-D20-H-50-EN106, CVI25D20H50EN106
02-414720
Model code: CVI25D20H50EN106
Recommended replacement: 11357509
02-414720
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 50 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVI25D20H50EN106 |
| Seal material | Buna-N |
| Size | NG 25 |
| Valve type | Cartridge valve insert |