Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | NO | No |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cover type | DIR VALVE WITH ELECTRIC SWITCH | Directional valve with electric switch |
| Cracking pressure BAR | 0.50 | |
| Cracking pressure PSI | 7.0 | |
| Design Series | 20 DESIGN | 20 Design |
| Flow rate LPM | 1250 | |
| Flow rate USGPM | 330.0 | |
| Fluid Cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Fluid compatibility | PETROLEUM OILS | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | BSPF | BSPF |
| Insert ratio | 1:2 | 1:2 |
| Interface | NO | No |
| Leakage | STANDARD | Standard |
| Model Code 1 | CVU32SWDL20 | |
| Normal function | NORMALLY CLOSED | Normally closed |
| Pilot port orientation | ISO | ISO |
| Pressure rating BAR | 420 | |
| Pressure rating PSI | 6092.00 | |
| Seal material | BUNA-N | Buna-N |
| Size | NG 32 | NG 32 |
| Special feature | NONE | None |
| Spool position sensor | YES | Yes |
| Valve type | CARTRIDGE VALVE UNIT | Cartridge valve unit |
| Valvistor | NO | No |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
