Slip-in cartridge valve stroke adjuster cover with size 03 pilot interface CVCS-25-A3-30 (RIGHT)

CVCS-25-A3-W-N-30-ASZZZ

11417801


Tools

Product specifications

Characteristic
Value
AdjustmentYes
Adjustment typeWrench with hex locknut
BrandVickers by Danfoss
Cover typeStroke adjuster with size 03 pilot interface
Flow rate LPM590
Flow rate USgpm155.0
Fluid cleanliness18/16/13 micron
Fluid compatibilityWater Glycol, Water-in-Oil Emulsions and Petroleum Oil
Gauge port threadSAE
Insert ratio1:1.5
Insert typeFlow control
InterfaceYes
LeakageStandard
Normal functionNormally open
Orifice plug AP21.0 mm
Pilot port orientationISO
Pressure rating Bar350
Pressure rating PSI5000
Seal materialBuna-N
SizeNG 25
Special featureNone
Spool position sensorNo
Valve typeCartridge valve cover
ValvistorNo
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm