Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Cover type | Directional control with size 03 pilot interface |
| Design Series | 30 Design |
| Flow rate LPM | 1250 |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE |
| Insert ratio | 1:1 |
| Insert type | Directional |
| Interface | Yes |
| Leakage | Standard |
| Normal function | Normally closed |
| Orifice plug A | No orifice |
| Orifice plug AP1 | Blocked |
| Orifice plug AP2 | 1.2 mm |
| Pilot port orientation | ISO |
| Pressure ratiing PSI | 5000 |
| Seal material | Buna-N |
| Size | NG 32 |
| Special feature | None |
| Spool position sensor | No |
| Valve type | Cartridge valve cover |
| Valvistor | No |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |