Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Cover type | Directional control with size 03 pilot interface |
| Design Series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Normal function | Normally open |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product width in | 2.720 |
| Product width mm | 69.088 |
| Seal material | Buna-N |
| Size | NG 16 |
| Valve type | Cartridge valve cover |
