Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Design |
| Fluid Cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Product height in | 2.870 |
| Product height mm | 72.898 |
| Product length in | 5.800 |
| Product length mm | 147.320 |
| Product width in | 5.800 |
| Product width mm | 147.32 |
| Size | NG 50 |
