Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVC13XS2(X)(XXX)10 |
| Normal function | Normally open |
| Seal material | Buna-N |
| Valve type | Cartridge valve cover |
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVC13XS2(X)(XXX)10 |
| Normal function | Normally open |
| Seal material | Buna-N |
| Valve type | Cartridge valve cover |