Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Cover type | Basic |
| Design Series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | F3CVCS25NS210 |
| Normal function | Normally open |
| Product height in | 2.660 |
| Product height mm | 67.564 |
| Product length in | 3.390 |
| Product length mm | 86.106 |
| Product width in | 3.510 |
| Product width mm | 89.154 |
| Seal material | Viton |
| Size | NG 25 |
| Valve type | Cartridge valve cover |
