Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 50 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVI32D20L50EN130 |
| Seal material | Buna-N |
| Size | NG 32 |
| Valve type | Cartridge valve insert |
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 50 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVI32D20L50EN130 |
| Seal material | Buna-N |
| Size | NG 32 |
| Valve type | Cartridge valve insert |