Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVCS25U1S2W12510AP25 |
| Normal function | Normally open |
| Product height in | 2.340 |
| Product height mm | 59.436 |
| Product length in | 6.210 |
| Product length mm | 157.734 |
| Product width in | 3.420 |
| Product width mm | 86.868 |
| Seal material | Buna-N |
| Size | NG 25 |
| Valve type | Cartridge valve cover |
