Product specifications
Characteristic | Value |
|---|---|
| Adjustment | Yes |
| Adjustment type | Wrench with hex locknut |
| Brand | Vickers by Danfoss |
| Design Series | 10 Design |
| Flow rate LPM | 5 |
| Flow rate USGPM | 1.3 |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE |
| Insert type | Relief |
| Interface | Yes |
| Leakage | Standard |
| Model Code 1 | CVGC3W25010 |
| Module Type | Relief P-T |
| Normal function | Normally closed |
| Pilot port orientation | ISO |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 5.910 |
| Product length mm | 150.114 |
| Product width in | 1.930 |
| Product width mm | 49.022 |
| Seal material | Buna-N |
| Size | ISO 4401, size 03 |
| Special feature | None |
| Spool position sensor | No |
| Valve type | Cartridge valve module |
| Valvistor | No |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
