Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Micrometer with keylock |
| Brand | Vickers by Danfoss |
| Design Series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Interface | Yes |
| Model Code 1 | CVGC3K12510 |
| Module Type | Relief P-T |
| Seal material | Buna-N |
| Valve type | Cartridge valve module |