CVI 32 D20 2 M 10, CVI32D202M10
815244
Model code: CVI32D202M10
Recommended replacement: 847AN00012A
815244
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVI32D202M10 |
| Seal material | Buna-N |
| Size | NG 32 |
| Valve type | Cartridge valve insert |