Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Cover type | Basic |
| Design Series | 20 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVCS50N20X20 |
| Normal function | Normally open |
| Seal material | Buna-N |
| Size | NG 50 |
| Valve type | Cartridge valve cover |