Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Wrench with hex locknut |
| Brand | Vickers by Danfoss |
| Design Series | 20 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | F3CVCS40X3W12520 |
| Normal function | Normally open |
| Product height in | 2.870 |
| Product height mm | 72.898 |
| Product length in | 7.290 |
| Product length mm | 185.166 |
| Product width in | 5.080 |
| Product width mm | 129.032 |
| Seal material | Viton |
| Size | NG 40 |
| Valve type | Cartridge valve cover |
