Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Micrometer without keylock |
| Brand | Vickers by Danfoss |
| Cover type | Stroke adjuster |
| Design Series | 20 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVCS16AM20X08 |
| Normal function | Normally open |
| Product height in | 5.490 |
| Product height mm | 139.446 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product width in | 2.720 |
| Product width mm | 69.088 |
| Seal material | Buna-N |
| Size | NG 16 |
| Valve type | Cartridge valve cover |
