CVCS-32-U3-W-125-20-Z112, CVCS32U3W12520Z112
846AN00418A
Model code: CVCS32U3W12520Z112
Recommended replacement: 11429510
846AN00418A
Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Wrench with hex locknut |
| Brand | Vickers by Danfoss |
| Design series | 20 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVCS32U3W12520Z112 |
| Normal function | Normally open |
| Seal material | Buna-N |
| Size | NG 32 |
| Valve type | Cartridge valve cover |