Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Wrench with hex locknut |
| Brand | Vickers by Danfoss |
| Design Series | 20 Design |
| Fluid Cleanliness | 18/16/13 micron |
| Model Code 1 | F3CVCS40XW12520 |
| Normal function | Normally open |
| Seal material | Viton |
| Size | NG 40 |
| Valve type | Cartridge valve cover |