
CVI-16-D15-M-50, CVI16D15M50
847AN00010A
Model code: CVI16D15M50
Recommended replacement: 11378397
847AN00010A
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Cracking pressure BAR | 2.50 |
| Cracking pressure PSI | 36.0 |
| Design Series | 50 Design |
| Flow rate LPM | 255 |
| Flow rate USgpm | 67.0 |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE |
| Insert ratio | 1:1.5 |
| Insert type | Directional |
| Interface | No |
| Leakage | Standard |
| Model Code 1 | CVI16D15M50 |
| Normal function | Normally open |
| Pilot port orientation | ISO |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.200 |
| Product length mm | 55.880 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Seal material | Buna-N |
| Size | NG 16 |
| Special feature | None |
| Spool position sensor | No |
| Valve type | Cartridge valve insert |
| Valvistor | No |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |