Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design series | 50 DESIGN | 50 Design |
| Fluid cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Model Code 1 | F3CVI16D20M50 | |
| Seal material | VITON | Viton |
| Size | NG 16 | NG 16 |
| Valve type | CARTRIDGE VALVE INSERT | Cartridge valve insert |