Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Fluid Cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Model Code 1 | CVU40ZSWD3B29M10 |
| Product height in | 11.130 |
| Product height mm | 282.702 |
| Product length in | 4.920 |
| Product length mm | 124.968 |
| Product width in | 5.000 |
| Product width mm | 127.000 |
| Seal material | Buna-N |
| Size | NG 40 |
| Valve type | Cartridge valve unit |
