
CVU 40 SWD B29 M 10, CVU40SWDB29M10
871374
Model code: CVU40SWDB29M10
Recommended replacement: 02-420819
871374
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Cover type | Directional valve with electric switch |
| Cracking pressure BAR | 2.50 |
| Cracking pressure PSI | 36.0 |
| Design series | 10 Design |
| Flow rate LPM | 900 |
| Flow rate USgpm | 236.0 |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | BSPF |
| Insert ratio | 1:2 |
| Leakage | Standard |
| Model Code 1 | CVU40SWDB29M10 |
| Normal function | Normally closed |
| Orifice plug AP | 1.0 mm |
| Pilot port orientation | ISO |
| Pressure rating Bar | 315 |
| Pressure rating PSI | 4500 |
| Product height in | 9.960 |
| Product height mm | 252.984 |
| Product length in | 5.120 |
| Product length mm | 130.048 |
| Product width in | 5.000 |
| Product width mm | 127 |
| Seal material | Buna-N |
| Size | NG 40 |
| Special feature | None |
| Spool position sensor | Yes |
| Valve type | Cartridge valve unit |
| Valvistor | No |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |