
CVU-40-SWD-B29-H-10, CVU40SWDB29H10
871376
Model code: CVU40SWDB29H10
Recommended replacement: 02-420820
871376
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Model Code 1 | CVU40SWDB29H10 |
| Seal material | Buna-N |
| Size | NG 40 |
| Valve type | Cartridge valve unit |