Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Brand | Vickers by Danfoss |
| Check location | Line B |
| Cracking pressure bar | 2.50 |
| Cracking pressure psi | 35 |
| Design Series | 30 Series |
| Flow rate upto LPM | 120 |
| Flow rate upto USGPM | 32.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Function | Check in line B, pilot operated from line A |
| Interface | ISO4401-05 |
| Maximum pressure upto bar | 315 |
| Maximum pressure upto psi | 4500 |
| Model Code 1 | DGMPC5BAM30 |
| Performance | Standard |
| Port operated upon | B cylinder port |
| Product height in | 1.970 |
| Product height mm | 50.038 |
| Product length in | 5.820 |
| Product length mm | 147.828 |
| Product width in | 2.740 |
| Product width mm | 69.596 |
| Seal type | Viton |
| Special features | None |
| Valve mount type | Subplate/manifold mounted |
| Valve type | PO check valve |
| Working temp max C | 50 |
| Working temp max F | 120 |
| Working temp min C | 20 |
| Working temp min F | 70 |
