Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Adjustment type | MICROMETER WITH KEYLOCK | Micrometer with keylock |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 30 SERIES | 30 Series |
| External drain | NO | No |
| Flow rate upto LPM | 120 | |
| Flow rate upto USGPM | 32.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Gauge Port Thread Type | SAE 4 (7/16"-20 UNF-2B) | SAE 4 (7/16"-20 UNF-2B) |
| Interface | ISO4401-05 | ISO4401-05 |
| Maximum pressure upto bar | 315 | |
| Maximum pressure upto psi | 4500 | |
| Model Code 1 | DGMX25PPAKS30 | |
| Pilot control | PRESSURE PORT | Pressure port |
| Port operated upon | P PRESSURE PORT | P pressure port |
| Pressure adjustment range | 2.0-50 BAR (30-725 PSI) | 2.0-50 bar (30-725 psi) |
| Product height in | 2.360 | |
| Product height mm | 59.944 | |
| Product length in | 7.050 | |
| Product length mm | 179.070 | |
| Product width in | 2.820 | |
| Product width mm | 71.628 | |
| Remote control port | NO | No |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | PRESSURE REDUCING VALVE | PRESSURE REDUCING VALVE |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | 0 | |
| Working temp min F | 32 |
