Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure operated |
| Adjustment type | Handwheel with locknut |
| Brand | Vickers by Danfoss |
| Design Series | 20 Series |
| Discharge 1 | Discharge into T |
| First function | Pressure limited in A |
| Flow rate upto LPM | 300 |
| Flow rate upto USGPM | 80.0 |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Interface | ISO4401-07 |
| Maximum pressure upto bar | 350 |
| Maximum pressure upto psi | 5000 |
| Model Code 1 | DGMC7ATGH20 |
| Performance | Standard |
| Pressure adjustment range | 10-350 bar (145-5000 psi) |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 9.730 |
| Product length mm | 247.142 |
| Product width in | 3.660 |
| Product width mm | 92.964 |
| Seal type | Buna-N |
| Special features | None |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Relief valve |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -25 |
| Working temp min F | -13 |
