Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure operated |
| Adjustment type | Screw and locknut |
| Brand | Vickers by Danfoss |
| Design Series | 20 Series |
| Flow rate upto LPM | 250 |
| Flow rate upto USGPM | 66.0 |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Function ports | Reducing line P, pilot line A |
| Interface | ISO4401-07 |
| Maximum pressure upto bar | 350 |
| Maximum pressure upto psi | 5000 |
| Model Code 1 | DGMX7PAFW20 |
| Performance | Standard |
| Pressure adjustment range | 10-250 bar (145-3600 psi) |
| Seal type | Buna-N |
| Special features | None |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Reducing/relieving valve |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -25 |
| Working temp min F | -13 |