Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cracking pressure 1 bar | 3.00 | |
| Cracking pressure 1 psi | 44 | |
| Cracking pressure 2 bar | 3.00 | |
| Cracking pressure 2 psi | 44 | |
| Design Series | 10 SERIES | 10 Series |
| Flow rate upto LPM | 450 | |
| Flow rate upto USGPM | 119.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Function | A PILOTED FROM B | A piloted from B |
| Function dual | B PILOTED FROM A | B piloted from A |
| Interface | ISO4401-08 | ISO4401-08 |
| Maximum pressure upto bar | 315 | |
| Maximum pressure upto psi | 4500 | |
| Model Code 1 | F3DGMPCH8ABKBAK10 | |
| Performance | STANDARD | Standard |
| Product height in | 3.930 | |
| Product height mm | 99.822 | |
| Product length in | 11.810 | |
| Product length mm | 299.974 | |
| Product width in | 4.600 | |
| Product width mm | 116.84 | |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | PO CHECK VALVE | PO check valve |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
