Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Adjustment type | Wrench adjustment |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Direction of flow | Meter-out control |
| Flow rate upto LPM | 350 |
| Flow rate upto USGPM | 92.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Interface | ISO4401-08 |
| Maximum pressure upto bar | 315 |
| Maximum pressure upto psi | 4500 |
| Model Code 1 | DGMFNH8YA2WB2W10EN2 |
| Model Code 2 | 0 |
| Performance | Standard |
| Seal type | Buna-N |
| Special features | Metal nameplate |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Throttle valve with check |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |