Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure operated |
| Adjustment type | Wrench adjustment |
| Brand | Vickers by Danfoss |
| Design series | 10 Series |
| Direction of flow | Meter-out control |
| Flow rate upto LPM | 350 |
| Flow rate upto USGPM | 92.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Interface | ISO4401-08 |
| Maximum pressure upto bar | 315 |
| Maximum pressure upto psi | 4500 |
| Model Code 1 | DGMFNH8YA2WB2W10 |
| Performance | Standard |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 12.780 |
| Product length mm | 324.612 |
| Product width in | 3.930 |
| Product width mm | 99.822 |
| Seal Type | Buna-N |
| Special features | None |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Throttle valve with check |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |
