Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cracking pressure 1 bar | 3.00 | |
| Cracking pressure 1 psi | 44 | |
| Cracking pressure 2 bar | 3.00 | |
| Cracking pressure 2 psi | 44 | |
| Design Series | 30 SERIES | 30 Series |
| Flow rate upto LPM | 300 | |
| Flow rate upto USGPM | 79.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | ANTI-WEAR HYDRAULIC OIL | Anti-wear hydraulic oil |
| Function | A PILOTED FROM B | A piloted from B |
| Function dual | B PILOTED FROM A | B piloted from A |
| Interface | ISO4401-07 | ISO4401-07 |
| Maximum pressure upto bar | 315 | |
| Maximum pressure upto psi | 4500 | |
| Model Code 1 | DGMPC7ABKBAK30EN20 | |
| Performance | STANDARD | Standard |
| Seal type | BUNA-N | Buna-N |
| Special features | METAL NAMEPLATE | Metal nameplate |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | PO CHECK VALVE | PO check valve |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |