Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Adjustment type | Screw and locknut |
| Brand | Vickers by Danfoss |
| Control type 1 | Standard control |
| Control type 2 | Standard control |
| Design Series | 30 Series |
| Direction of flow | Meter-in control |
| Flow rate upto LPM | 120 |
| Flow rate upto USGPM | 32.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Interface | ISO4401-05 |
| Location control function 1 | Line A |
| Location control function 2 | Line B |
| Maximum pressure upto bar | 315 |
| Maximum pressure upto psi | 4500 |
| Model Code 1 | DGMFN5XA2WB2W30 |
| Performance | Standard |
| Port operated upon | A cylinder port |
| Product height in | 1.970 |
| Product height mm | 50.038 |
| Product length in | 9.180 |
| Product length mm | 233.172 |
| Product width in | 2.820 |
| Product width mm | 71.628 |
| Seal Type | Viton |
| Special features | None |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Flow control valve |
| Working temp max C | 50 |
| Working temp max F | 120 |
| Working temp min C | 20 |
| Working temp min F | 70 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
