Brake valves-product-category

Brake valves

Our wide range of power, manual, and hybrid brake valves can help you increase machine performance and productivity. Capable of handling pressures up to 250 bar [3,600 psi], these valves can be used in mobile machinery ranging from 50 hp to 500 hp [37 to 373 kW].

Features and benefits

  • Available in power, manual and hybrid styles with single or double spools.
  • Emergency backup capability, which seamlessly transfers from powered to manual braking with no change in pedal effort
  • No need for accumulators, charging valves, or associated plumbing and electronics
  • Reduce braking force with powered valves
  • Separate left and right brake pedals for differential braking or with one pedal for both sides
  • Built-in balancing feature
  • Easy installation through flange mounting and a self-bleeding function

Specifications

YBV

  • Double spool
  • Available in power, manual or hybrid
  • Push to actuate
  • 18 cm3 [1.1 in 3] or 40 cm3 [2.4 in3] per side
  • 30 mm [1.2 in.] maximum stroke manual mode
  • Load sense capable

39011

  • Single spool (39011-FA*) or double spool (39011-EA*)
  • Hybrid valve
  • Pull to actuate
  • 49 cm3 [3.0 in3] (single spool) or 74 cm3 [4.5 in3] per side (double spool)
  • 36.8 mm [2.2 in] maximum stroke manual mode

Power-only

  • Single spool
  • Power valve (no manual mode)
  • Push to actuate
  • Load sense capable

Applications

  • Tractors
  • Harvesters
  • Agricultural machinery
  • Telehandlers
  • Backhoe loaders
  • Forestry equipment