Brake valves
Our wide range of power, manual, and hybrid brake valves can help you increase machine performance and productivity. Capable of handling pressures up to 250 bar [3,600 psi], these valves can be used in mobile machinery ranging from 50 hp to 500 hp [37 to 373 kW].
Features and benefits
- Available in power, manual and hybrid styles with single or double spools.
- Emergency backup capability, which seamlessly transfers from powered to manual braking with no change in pedal effort
- No need for accumulators, charging valves, or associated plumbing and electronics
- Reduce braking force with powered valves
- Separate left and right brake pedals for differential braking or with one pedal for both sides
- Built-in balancing feature
- Easy installation through flange mounting and a self-bleeding function
Applications
- Tractors
- Harvesters
- Agricultural machinery
- Telehandlers
- Backhoe loaders
- Forestry equipment
Specifications
YBV
- Double spool
- Available in power, manual or hybrid
- Push to actuate
- 18 cm3 [1.1 in 3] or 40 cm3 [2.4 in3] per side
- 30 mm [1.2 in.] maximum stroke manual mode
- Load sense capable
39011
- Single spool (39011-FA*) or double spool (39011-EA*)
- Hybrid valve
- Pull to actuate
- 49 cm3 [3.0 in3] (single spool) or 74 cm3 [4.5 in3] per side (double spool)
- 36.8 mm [2.2 in] maximum stroke manual mode
Power-only
- Single spool
- Power valve (no manual mode)
- Push to actuate
- Load sense capable
Products shown: 0