Subsystem valves
Unlike configurable valves, which can serve multiple purposes in a machine, a subsystem valve is designed for a specific use within a complex system. Our line of subsystem valves includes brake valves and self-leveling valves.
Our wide range of brake valves include single, dual, and trailer brakes. These valves can help you increase machine performance productivity with reliable braking.
Our self-leveling valves automatically keep buckets, platforms and other implements level to the ground without additional operator inputs needed.