HH SCR,GR2,5/8-11NC2,2.2
000001X0612
Tools000001X0612 Product specifications
Characteristic | Value | Description |
|---|
| Bolt grade | GRADE 8 | Grade 8 |
| Brand | DANFOSS | Danfoss |
| Head style | HEX | Hex |
| Material | CARBON STEEL | Carbon steel |
| Sub brand | AIRFLEX | Airflex |
| Thread size | 5/8-11 | 5/8-11 |
| Thread type | UNC | UNC |