SOC HD SCR,GR8,1/4-20NC3
000030X0003
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Head style | HEX | Hex |
| Material | CARBON STEEL | Carbon steel |
| Sub brand | AIRFLEX | Airflex |
| Thread length IN | | 0.500 |
| Thread size | 1/4-20 | 1/4-20 |
| Thread type | UNC | UNC |