CHECK VALVE BC-6V
000042X0336
Tools000042X0336 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Check Valve |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 2.560 |
| Product length mm | 65.024 |
| Product Material | Brass |
| Product width in | 1.650 |
| Product width mm | 41.910 |
| Sub brand | Airflex |