Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000042X0338
VALVE-RELIEF, 0.50 NPT 125 PSI
000042X0338
Where to buy
Export PDF
Tools
Add to comparison
000042X0338
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.875
Product height mm
22.225
Product length in
3.360
Product length mm
85.344
Product width in
0.875
Product width mm
22.225
Sub brand
AIRFLEX
Airflex